AKVO-product-category

AKVO

AKVO 10 is an electrically operated expansion valve designed for refrigeration plant.
AKVO 10 has an internal filter.
The AKVO 10 range covers a capacity range from 0.6 – 13.5 kW (R404A/R507) and is divided in 7 capacities.

Features and benefits

  • Refrigerants: R744, R22/R407C, R404A/R507, R410A, R134a, R407A, R23, R407F, R422B, R422D, R448A, R449A, R449B, R450A, R452A, R513A
  • The valve requires no adjustment
  • Wide regulation range 10 – 100% of the full capacity
  • Internal filter
  • Both expansion valve and solenoid valve
  • Wide range for coils DC and AC