PTS-product-category

PTS

PTS is a series of stepper motor staging valves. Staging valve prevents compressor surge by quickly responding to surge conditions, ensuring stable operations and reducing the risk of damage to the compressor. PTS can also be used as load balancing valve.

Features and benefits

  • High quality materials and construction, ensures durability and long-term reliability of the valves in oil free applications, reducing maintenance needs and operational costs
  • Wide range for all common refrigerants including A2L
  • Various sizes of valves available
  • Capable of opening fast, which is expected from staging valve to ramp down the compressor pressure
  • PTS valves are not closing in an instant