AKE +-product-category

AKE +

AKE+ FL - Butterfly Motorized Valve is designed for industrial, commercial, and large-scale refrigeration applications, especially in systems utilizing natural refrigerants.
Valve Size Range from DN 150 to DN 350. The control Signal value is 4–20 mA.
AKE+ FL valve complies with EN 378-1 standards.

Features and benefits

  • Suitable for use in refrigeration and air-conditioning systems with natural refrigerants like Ammonia (R717) and CO₂ (R744). Also compatible with non- corrosive gases and liquids
  • Designed for industrial, commercial, and large-scale refrigeration applications, especially in systems utilizing natural refrigerants