ICAD-product-category

ICAD

ICAD actuators for direct control of ICM/ICMTSmotorized valves and CVE pilot valve.ICAD actuator can be controlled in multipleways:• Using the following signals:◦ 0 – 20 mA◦ 4 – 20 mA◦ 0 – 10 V◦ 2 – 10 V• By a digital input (on-off)• Via data communication:◦ Modbus RTU (RS485)◦ Modbus TCP/IP (Ethernet)Valve opening can be manually controlled withICAD actuator.The actuators ICAD 600B and 1200B aredesigned for ICM valves and CVE pilot. Theactuator type 600B-TS is dedicated specificallyfor ICMTS valves.New design of flange connection for magnetcoupling with ICM and ICMTS valves. ICAD Bseries and the new mounting design formagnet coupling is 100% backwardscompatible with previous ICAD generation.ICAD B incorporates an advanced MMI (ManMachine Interface) display with descriptive textand Icons, which gives the user a very intuitive,advanced and flexible set up procedure thatcan meet different applications.

Features and benefits

  • Specifically designed for ICM and ICMTS valves
  • Advanced and high speed Digital Stepper Motor Technology with additional micro steps to provide more precise control
  • High contrast LCD display and user friendly navigation keyboard. Valve opening degree can be observed continuously
  • Can easily be configured to different applications on-site. (change speed, ON/OFF, modulating valve) and Data connection via RS485 or Ethernet
  • In addition to the onboard display, all configuration and readings from ICAD B actuators can be performed viaBluetooth (using Coolconfig mobile app) or via data communication
  • Modulating or ON/OFF operation, Multiple speed selection during operation, Logging of all events, warnings and alarms and Password protection
  • Multiple control options: Analog signals (0–20 mA, 4–20 mA, 0–10 V, 2–10 V), digital signal (On-o‚) and datacommunication (RS485 & Ethernet)
  • Position feedback: Signals ( 0–20 mA , 4–20 mA) and Data communication (Rs485 & Ethernet) and 3 digital ON/OFF feedback
  • Resolution: 20 micron/step (0.02 mm stroke pr. step) and Auto Calibration
  • In the event of a power failure, multiple fail safe options are possible. During power failure, ICAD can be selectedto: