NRD-product-category

NRD

Regulating system KVR and NRD is used to maintain a constant and sufficiently high condenser and receiver pressure in refrigeration and air conditioning plant with air-cooled condensers. KVR can also be used together with receiver pressure regulator, type KVD.

Features and benefits

  • Accurate, adjustable pressure regulation
  • Wide capacity and operating range
  • Pulsation damping design
  • Stainless steel bellows
  • Compact angle design for easy installation in any position
  • “Hermetic” brazed construction
  • 1⁄4 in. Schrader valve for pressure gauge connection
  • Available with flare and ODF solderconnections
  • KVR 12 - KVR 22 and NRD: May be used in the following EX range: Category 3 (Zone 2)