EKC 202D-product-category

EKC 202D

The EKC 202D is a temperature controller designed for refrigeration applications. It is part of the Danfoss EKC series, which includes controllers for various refrigeration and air conditioning systems. The EKC 202D is specifically tailored for controlling temperature in refrigeration appliances and cold rooms.

Features and benefits

  • Temperature Control
  • Supply Voltage: 230 V AC ±10/-15%, 2.5 VA, 50/60 Hz.
  • Communication Options
  • Sensor Compatibility
  • User-friendly Display
  • Digital Inputs: DI1 and DI2 for various functions like door function, alarm function, defrost start, etc.
  • 4 relays with different capacities
  • Multiple Data Communication
  • Coordinated Defrost