EKC 202C-product-category

EKC 202C

The EKC 202C is a refrigeration controller designed for temperature control in refrigeration appliances. It is part of the EKC 202 series, which includes models A, B, and C, each tailored for specific applications. The EKC 202C is particularly suited for controlling temperature in refrigeration systems using thermostatic expansion valves (TXV).

Features and benefits

  • Controller with Multiple Outputs and Inputs
  • Temperature Control
  • Defrost Management
  • Fan Control
  • Versatile Relay Output 4