AK-CC55 water loop-product-category

AK-CC55 water loop

The AK-CC55 Water Loop is a sophisticated case controller designed for semi plug-in units with a water/brine cooled condenser. It is engineered to manage the temperature control of refrigeration systems by on/off control of single or dual compressors, variable speed control of compressors, or brine pumps. It is designed without an integrated display but can be extended with an external display for enhanced user interaction.

Features and benefits

  • Broad application coverage for single compressor, dual compressor, variable speed compressor and variable speed brine pump.
  • Quick set-up with predefined settings.
  • Easy configuration and service using a mobile app with Bluetooth.
  • Robust and precise temperature control via variable speed control of compressor or brine pump.
  • Oil return management ensuring a long lifetime of the variable speed compressor.
  • Safety monitoring of high condenser brine inlet temperature.
  • Option for second condenser outlet brine temperature.
  • Safety monitoring of compressor and/or variable speed drive.