AK-CC 350-product-category

AK-CC 350

The AK-CC 350 is a versatile and advanced controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, making it capable of replacing a collection of thermostats and timers. This controller is suitable for various applications, including controlling two compressors, and it offers fixed MODBUS data communication for seamless integration.

Features and benefits

  • Versatile Control Capabilities
  • Dual Compressor and Temperature Reference
  • Advanced Communication Options
  • High Accuracy and Compatibility
  • User-Friendly Display and Inputs
  • Robust Power and Relay Specifications