EKE 315-product-category

EKE 315

EKE 315 Superheat Controller can operate both Puls Width Modulated Valves and Motorized valves. A Remote display can be connected. Data communication via ModBus RTU, RS485 is included.

Features and benefits

  • Depending on selection of control functionality and valves, a number of IO’s can be defined, which can be used to start/stop functions from external controllers (PLC’s) or used to get controller or valve/actuator status
  • Main switch by DI. Start and stop regulating using signal from digital input
  • Min Cooling OD to turn On the Cooling Status (Digital Output and info on screen)
  • Cooling on/off by digital Input
  • Feedback from ICAD of ICM valve in Liquid feed line
  • Extra temperature sensor
  • Extra pressure sensor
  • Safety stop and alarm by digital input