VRJ-product-category

VRJ

VRJ compressors combine high output with energy-saving design. Danfoss brings reliable operation for industrial cooling.

Features and benefits

  • Complete package including a variable speed compressor, drive, application controller, EEV, EEV controller, and sensors.
  • Versatile system sizes with options of 3, 4, and 5 TR to perfectly match your cooling needs.
  • Advanced variable speed technology for greater flexibility and efficiency, allowing for precise compressor selection.
  • Peak performance by selecting a compressor size that meets peak load demands at maximum speed.
  • Optimal efficiency with a compressor that delivers nominal cooling capacity at 3000-4200 rpm (50-70Hz).
  • Superior seasonal efficiency by ensuring the compressor meets minimum system cooling demands at its lowest speed, maximizing efficiency during part-load conditions.
  • High reliability, manufactured using advanced machining, assembly, and process control techniques.
  • Low sound levels for a quieter environment.
  • Enhanced performance over time, with VRJ compressors improving with run time, ensuring consistent performance and reliability.
  • Quick commissioning with a seventy-two-hour run-in period recommended to meet performance expectations, ensuring your system is up and running efficiently in no time.