PSC-product-category

PSC

Danfoss scroll compressor PSC for R245fa is available as single compressor. PSC scroll compressor benefit from an improved design to achieve the highest efficiency and increased lifetime.

Features and benefits

  • Internal Non Return Valve (INRV) prevents excessive leak rate from high pressure side
  • Intermediate discharge valves (IDVs) increase efficiency at low pressure ratio conditions (Reversible mode)
  • Built in pressure ratio optimization dedicated to heat pump application
  • Heat shield lowers the heat transfer between discharge and suction gas and the acoustic level
  • Integrated discharge gas temperature protection (DGT)
  • Patented gas path flow with gas intake design induce higher resistance to liquid slugging
  • Vapor injection port to both enlarge the application envelope and improve efficiency