Danfoss logo
Piese de schimb pentru senzori de radiatoare-product-category

Piese de schimb pentru senzori de radiatoare

Angle adapter
Danfoss angle adapters are used in situations like:

  • not adequate space for normal mounting
  • angle mounting enables easier operation of the sensor

Danfoss angle adapters are available in two versions:
  • with pressure connection for the radiator valve and snap-lock for Danfoss thermostatic sensors in RA-series (code no. 013G1350).
  • with M30 x 1.5 connection for the radiator valve and snap-lock for Danfoss thermostatic sensors in RA-series (code no. 013G1360).

Features and benefits

  • Easier sensor operation
  • Space-saving installation
  • Flexible connection options