Danfoss logo
FHV regulating valve-product-category

FHV regulating valve

FHV control valves are ideally suited for controlling the temperature of individual under-floor heated rooms and for systems using floor heating in conjunction with radiators.

Features and benefits

  • Affordable way of controlling a single room with floor heating especially with conjugation with radiators
  • Two types of control strategies; room air temperature or water return temperature
  • FHV control valves can be integrated with already existing accessories
  • Easy and fast pre-setting that requires no tools
  • Compact in-wall design
  • Perfectly suitable for renovations