Valve de expansiune

Valve electronice de expansiune

Ventile de expansiune cu flotor

Ventile de expansiune manuale

Valve termostatice de expansiune cu duză fixă
Discover Danfoss thermostatic expansion valves for precise operation and extended service life in cold rooms and other refrigeration applications.
Danfoss thermostatic expansion valves regulate refrigerant injection into evaporators and help maintain stable superheat, supporting efficient and reliable refrigeration system operation. Tailored to various refrigerants and operating ranges, these valves provide flexibility with fixed or adjustable superheat settings and diverse connection options. Whether for commercial, industrial, or specific refrigeration needs, the Danfoss range ensures optimal performance and reliability. With a focus on precision and longevity, Danfoss thermostatic expansion valves contribute to the efficiency and stability of refrigeration systems while meeting the requirements of cold rooms, commercial refrigeration, and other application areas.
Valve termostatice de expansiune cu duză înlocuibilă

Ventile de injecție termostatice