MPHE H62L-CZ
The H62L-CZ are condensers with asymmetric design optimized for use in R290 heat pumps and chillers with capacities of 20 – 70 kW.
The innovative Micro Plate technology and the asymmetric channel geometries, with different designs on the refrigerant and water sides, improve heat transfer, reduce the amount of material used and minimize pressure losses on the water side.
To meet demands for higher seasonal efficiency, the H62L-CZ is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint.
Helping heat pumps and water-cooled chillers perform more efficiently, it reduces both energy consumption and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Features and benefits
- Minimal refrigerant hold-up volume: Optimized for R290 low charge systems
- High heat transfer: For a more efficient heat pumps
- Minimal pressure losses on secondary side: Less pump power
- Smaller footprint: Enabling more compact heat pump and chillers
- Reduced CO2 footprint: Environmentally friendly with high heat transfer and minimal refrigerant charge