Unități de Condensare

Optyma™

Optyma™ Plus

Optyma™ Slim Pack
Optyma™ Slim Pack is a packaged outdoor condensing unit designed for commercial refrigerations applications especially cold rooms and display cabinets where compact size, energy efficiency, low sound level, and simple installation matter. It's designed cost-effective and reliable solution for positive and negative refrigeration for restaurants, butcheries bakeries, fishmonger's or beverage coolers with versions that support multi-refrigerant, A1 or A2L-ready operation.
This category is relevant for applications where installers need a practical packaged unit with a small footprint and straightforward handling with all evaporating devices as pulsation, thermostatics or stepper valves.
Optyma™ Plus inverter

Optyma™ iCO2
The Smart CO₂ package condensing unit for High-Performance Commercial RefrigerationExperience the next generation of sustainable cooling with the Optyma™ iCO2. This intelligent pre-set unit delivers exceptional energy efficiency and quiet operation, making it the perfect upgrade for your commercial refrigeration system.
We've engineered it to handle the powerful, low-GWP natural refrigerant R744 without the usual complexity. Its practical installation and service-friendly design ensure a smooth transition to future-proof refrigeration.- Peak Energy Performance: Features an integrated VFD (Variable Frequency Drives) to significantly cut electricity costs.
- IoT Ready: Easy connectivity for monitoring, analytics, and energy optimization, giving you data-driven insights to improve performance and safety through Danfoss system manager and Alsense.
- Versatile Applications: The ideal solution for all expansion devices, multi or single: walk-in freezers, cold rooms, storage solutions, and display cases.
- Industry-Proven: Perfectly suited for restaurants, retail stores, convenience stores, butcheries, bakeries, fishmonger’s, beverage or floral coolers
- Peak Energy Performance: Features an integrated VFD (Variable Frequency Drives) to significantly cut electricity costs.

BOCK plusbox

BOCK SH racit cu gaz - 1 treapta

BOCK SH racit cu aer - 1 treapta

BOCK SH racit cu aer - 2 trepte

Accesorii si piese de schimb pentru unitati de condensare

Accessories and spare parts for BOCK Condensing units