Compresoare BOCK HG Aluminiu
Danfoss BOCK®'s HG-series aluminum compressors are ideal for mobile refrigeration. They're 40% lighter, low-profile for vehicle roofs, and feature a robust K-design valve plate for bus air conditioning and electric applications.They handle large inclination angles of the vehicle with special oil management, and the K valve plate has a proven track record in vehicle applications.