Bombas para dessalinização
Product types shown: 3
APP 0.6-46 pumps
This data sheet is valid for APP pumps both non ATEX and ATEX certified. ATEX certified pumps are indicated by Ex in the type designation - example APP 0.6 Ex.
The Danfoss range of APP high-pressure pumps is designed according to EN 809 for use in RO applications with low viscosity and corrosive fluids such as:- Sea water
- Brackish water
- Waste water (APP W)
Danfoss APP pumps are as standard made in a combination of dublex and Super Dupllex steel.if all super Duplex is required the APP S models has to be selected. Both APP and APP S are positive displacement pumps with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.- Sea water

APP 21-38 with ceramics
This data sheet is valid for APP pumps with ceramics.
The Danfoss APP high-pressure pumps is designed according to EN 809 for use inapplications with low viscosity and corrosivefluids such as:- Sea water
- Brackish water
- Waste water

APP 53-92 pumps
The Danfoss range of APP high-pressure pumps is designed according to EN 809 for use in RO applications with low viscosity and corrosive fluids such as sea water.
Danfoss APP pumps are positive displacement pumps with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of input shaft revolutions (rpm).
Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure. The sectional drawing below illustrates the main components of the APP 53-92 pump range.