Sensores do radiador

Sensor de câmara mTRV

Sensor de ambiente eTRV

Peças de reposição para sensores do radiador
Angle adapter
Danfoss angle adapters are used in situations like:- not adequate space for normal mounting
- angle mounting enables easier operation of the sensor
- with pressure connection for the radiator valve and snap-lock for Danfoss thermostatic sensors in RA-series (code no. 013G1350).
- with M30 x 1.5 connection for the radiator valve and snap-lock for Danfoss thermostatic sensors in RA-series (code no. 013G1360).