Válvulas de controle e válvulas de regulagem

Válvulas motorizadas

Componentes para válvulas motorizadas

Válvulas piloto servo-operadas

Components for Pilot operated servo valves

Mechanical pressure regulating valves
Mechanical pressure regulating valves help control key system pressures in cold rooms and other refrigeration applications.
In cold room systems, they are used to support stable evaporating conditions, protect compressors during demanding operating periods, and help maintain the right condensing and receiver pressure where needed.
The range covers several pressure-regulating functions across refrigeration and air conditioning systems, including evaporator pressure regulation, crankcase pressure regulation, condensing and receiver pressure regulation, and compressor discharge pressure control.
Mechanical pressure regulating valves are also used in refrigeration and air conditioning systems more broadly, including systems with air-cooled condensers, water chillers, heat-recovery applications, and selected industrial refrigeration duties
Válvulas de regulagem de temperatura

2-step Solenoid Valves (ICLX)

Eco-Damper, ICC/ICD Check valve

Hot gas powered on/off valve