Temperature sensor, MBT 5252, 250 mm, G,1/2
084Z2300
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: M20
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 90 °C |
Ambient temperature max. [°F] | 194 °F |
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
Electrical connection | Type B |
Electrical connection size | M20 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 9.80 in |
Insertion length [mm] | 250 mm |
Insertion type | Fixed |
Material Description | Sensor MBT 5252-0100-0250-4F00-0000 |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
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
Product Type | MBT 5252 |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ab5a5d0b-78ac-4b3e-a6f6-bc20d26a29a6 |
Sensor elem. resistance [Ohm] | 100 Ohm |
Sensor element [pc] | 2 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | MBT 5252-0100-0250-4F00-0000 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 1215181921 |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.452 Kilogram |
Net weight | 0.369 Kilogram |
Volume | 1.295 Liter |
Characteristic | Value |
---|---|
EAN | 5702428880459 |
Proposition 65 | Cancer and Reproductive Harm |