Temperature sensor, MBT 353, 20.000 m, Pt, 1000 Ohm
084Z3225
Electrical connection: Cable, Cable type: TPV-E-FDA
Product specifications
Characteristic | Value |
---|---|
Cable length [in] | 787.00 in |
Cable length [m] | 20.000 m |
Cable type | TPV-E-FDA |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Insertion type | Variable |
Material Description | Sensor MBT 353-0000-10-0200-1 I/24 |
Output signal | Ohm |
Packing format | Industrial pack |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Characteristic | Value |
---|---|
Product Type | MBT 353 |
Protection tube diameter [in] | 0.138 in |
Protection tube diameter [mm] | 3.5 mm |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 1000 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 158 °F |
Temperature range [°F] [min] | 32 °F |
Type designation | MBT 353-0000-10-0200-1 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.249 Kilogram |
Net weight | 0.187 Kilogram |
Volume | 0.937 Liter |
Characteristic | Value |
---|---|
EAN | 5702423269563 |
Proposition 65 | Cancer and Reproductive Harm |