Temperature sensor, MBT 5310, 85 mm - 100 mm, G,3/4
084Z3022
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5310
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection standard | ISO 228 |
Connection type | G |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] [max] | 3.93 in |
Insertion length [in] [min] | 3.35 in |
Insertion length [mm] [max] | 100 mm |
Insertion length [mm] [min] | 85 mm |
Insertion type | Variable |
Material Description | DELETED SENSOR MBT 5310-00-100-533 |
Number of terminals [pcs] | 4 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Brass |
Process connection size | 3/4 |
Characteristic | Value |
---|---|
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Product Type | MBT 5310 |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 10 pc |
Sensor elem. resistance [Ohm] | 100 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class A |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | MBT 5310-00-100-533 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 1215181921 |
Wires [pcs] | 4 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.459 Kilogram |
Net weight | 0.454 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.365 Liter |
EAN | 5702423212675 |