
Temperature sensor, MBT 353, 80 m, Pt, 1000 Ohm
084Z3228
Temperature range [°C]: 0 - 70, Electrical connection: Cable, Cable type: TPV-E-FDA
084Z3228
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Cable length [in] | 3150.00 in |
| Cable length [m] | 80.000 m |
| Cable type | TPV-E-FDA |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection size | 2 wire |
| Enclosure rating IP | IP68 |
| EU RoHS compliance | Yes |
| Insertion type | Variable |
| Material Description | Sensor MBT 353-0000-10-0800-1 I/8 |
| Output signal | Ohm |
| Packing format | Industrial pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
Characteristic | Value |
|---|---|
| Product name | Temperature sensor |
| Product Type | MBT 353 |
| Protection tube diameter [in] | 0.138 in |
| Protection tube diameter [mm] | 3.5 mm |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | 0 °C |
| Temperature range [°F] [max] | 158 °F |
| Temperature range [°F] [min] | 32 °F |
| Type designation | MBT 353-0000-10-0800-1 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.79 Kilogram |
| Net weight | 0.745 Kilogram |
| Volume | 2.812 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423269594 |
| Proposition 65 | Cancer and Reproductive Harm |