
Accessories, sensors, Cable gland spare part
097U0348
Cable gland spare part, Parts included: Metal cable gland; Tension nut; Washer; Gasket, Used for product: MBT 5253, Packing format: Multi pack, Quantity per packing format: 24
097U0348
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory cable gland |
| Packing format | Multi pack |
| Parts included | GasketMetal cable glandTension nutWasher |
Characteristic | Value |
|---|---|
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable gland spare part |
| Product Type | Accessory |
| Quantity per packing format | 24 pc |
| Used for product | MBT 5253 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.061 Liter |
| EAN/UPC | 5715255062257 |