
Sensor pocket, MBT 120
097U0347
Protection tube diameter [mm]: 8, Insertion length [mm]: 100, Process connection type: G, 3/8, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 TI, Used for product: MBT 153
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Connection material | AISI 316 Ti |
| Connection standard | ISO 228 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Insertion length [in] | 3.937 in |
| Insertion length [mm] | 100 mm |
| Insertion type | Fixed |
| Material Description | Sensor MBT 120-210-100-2 |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
| Process connection material | AISI 316 Ti |
| Process connection size | 3/8 |
Characteristic | Value |
|---|---|
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Sensor pocket |
| Product Type | MBT 120 |
| Protection tube diameter [in] | 0.315 in |
| Protection tube diameter [mm] | 8.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 20 pc |
| Temperature range [°C] [max] | 200 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 392 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 120-210-100-2 |
| Used for product | MBT 153 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.082 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.135 Liter |
| EAN/UPC | 5715255055938 |