
Temperature sensor insert, MBT 156, 400 mm, MBT 156-S01-400-0-0000
084Z4454
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for temperature sensors
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Slim-line |
Electrical connection size | 3 terminals |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
Extension length [in] | 1.97 in |
Extension length [mm] | 50 mm |
Insertion length [in] | 15.70 in |
Insertion length [mm] | 400 mm |
Material Description | DELETED SENSOR MBT 156-S01-400-0-0000 |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product line | Sensing Solutions |
Characteristic | Value |
---|---|
Product name | Temperature sensor insert |
Product Type | MBT 156 |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 100 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [max] | 600 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 1112 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | MBT 156-S01-400-0-0000 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.303 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 4.076 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702423221844 |
Proposition 65 | Cancer and Reproductive Harm |