Accessories, sensors, Connector
084Z4384
Connector, Parts included: Cobber connector Ø10x0,8x16, Used for product: MBT 5253, Packing format: Industrial pack, Quantity per packing format: 20
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
| Material Description | Accessory Connector I/20 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Parts included | Cobber connector Ø10x0,8x16 |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Connector |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type designation | Copper connector |
| Used for product | MBT 5253 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Gram |
| Net weight | 4 Gram |
| Volume | 0.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423166152 |
| Proposition 65 | Cancer and Reproductive Harm |