Accessories, sensors, Cable gland spare part
084Z4383
Cable gland spare part, Parts included: Adapter; Counter nut, Used for product: MBT 5260, Packing format: Industrial pack, Quantity per packing format: 20
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Material Description | Accessory cable gland spare part I/20 |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Parts included | AdapterCounter nut |
Product Type | Accessory |
Product group | Accessories, sensors |
Product line | Sensing Solutions |
Product name | Cable gland spare part |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Used for product | MBT 5260 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.026 Kilogram |
Net weight | 0.025 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702423166237 |
Proposition 65 | Cancer and Reproductive Harm |