
Accessories, sensors, Armored tube
084Z4374
Armored tube, Parts included: Armoured tube 500 m, Used for product: MBT 5111, Packing format: Single pack, Quantity per packing format: 1
084Z4374
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
| Material Description | Accessory Armored tube 500 m. |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | Armoured tube 500 m |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Armored tube |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type designation | Armoured hose 500 m |
| Used for product | MBT 5111 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58 Kilogram |
| Net weight | 37.5 Kilogram |
| Volume | 158.707 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423164783 |
| Proposition 65 | Cancer and Reproductive Harm |