
Accessories, sensors, Electrical connector
084Z2478
Electrical connector, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for sensors and transmitters, Spare parts and accessories for pressure transmitters, Spare parts and accessories for temperature sensors
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Material Description | DELETED Accessory AMP Fem.Plug w.4.2m Ca |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Accessories, sensors |
Product line | Sensing Solutions |
Product name | Electrical connector |
Product Type | Accessory |
Quantity per packing format | 30 pc |
Type designation | AMP fem. plug w. cable |
Used for product | MBT 3270 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.173 Kilogram |
Net weight | 0.162 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.818 Liter |
EAN | 5702428045377 |