
Sensor pocket, MBT 120
084Z2198
Protection tube diameter [mm]: 8, Insertion length [mm]: 293, Process connection type: G, 1/2, Temperature range [°C]: -50 - 150, Protection tube material: AISI 316 Ti, Used for product: MBT 253
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for temperature sensors
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
Insertion length [in] | 11.50 in |
Insertion length [mm] | 293 mm |
Insertion type | Fixed |
Material Description | DELETED Accessory MBT 120 G1/2A 293mm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 Ti |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Characteristic | Value |
---|---|
Process connection type | G |
Product group | Accessories, sensors |
Product line | Sensing Solutions |
Product name | Sensor pocket |
Product Type | MBT 120 |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
UL evaluated | Out of scope |
Used for product | MBT 253 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.155 Kilogram |
Net weight | 0.15 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.398 Liter |
EAN/UPC | 5702428471237 |