
Temperature sensor, MBT 5253, 65 mm, G,3/8
084Z3238
Temperature range [°C]: -50 - 250, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5253
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 106.00 in |
Cable length [m] | 2.700 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -80 °C |
Cable tempr. range [°F] [max] | 392 °F |
Cable tempr. range [°F] [min] | -112 °F |
Cable type | Teflon |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection type | G |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 2.56 in |
Insertion length [mm] | 65 mm |
Insertion type | Fixed |
Material Description | DELETED Sensor MBT 5253-721-0065-C2000-0 |
Output signal | Ohm |
Packing format | Multi pack |
Characteristic | Value |
---|---|
Process connection Male/Female | Male |
Process connection material | Brass |
Process connection size | 3/8 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Product Type | MBT 5253 |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6.0 mm |
Protection tube material | AISI 316 |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 6deb3861-ee27-426b-8819-ccb3342cc6d1 |
Sensor elem. resistance [Ohm] | 1000 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 250 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 482 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | 00 MBT 5253-721-0065-C2000-01 027-00-0000 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.213 Kilogram |
Net weight | 0.201 Kilogram |
Volume | 0.549 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702423276141 |
Proposition 65 | Cancer and Reproductive Harm |