
Temperature sensor, MBT 5251, 100 mm, G, 1/2
097U0032
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 TI, Electrical connection: Angular connector, Electrical connection size: Pg 13.5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5251
097U0032
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 125 °C |
| Ambient temperature max. [°F] | 257 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | Stainless steel |
| Connection standard | ISO 228 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 13.5 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | No |
| Insertion length [in] | 3.940 in |
| Insertion length [mm] | 100 mm |
| Insertion type | Fixed |
| Material Description | DELETED Sensor MBT 5251-0000-100-320 |
| Number of terminals [pcs] | 3 pc |
| Output signal | Ohm |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
| Process connection material | Stainless steel |
Characteristic | Value |
|---|---|
| Process connection size | 1/2 |
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 5251 |
| Protection tube diameter [in] | 0.315 in |
| Protection tube diameter [mm] | 8.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1741c763-fa54-4cb9-973c-52e51e4079b9 |
| SCIP dossier product name | MBT 3250/3260/5250/5260 |
| Sensor elem. resistance [Ohm] | 100 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Exchangeable |
| Temperature range [°C] [max] | 200 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 392 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 5251-0000-100-320 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.145 Kilogram |
| Net weight | 0.141 Kilogram |
| Volume | 0.294 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428538268 |
| Proposition 65 | Cancer and Reproductive Harm |