
Temperature sensor, MBT 5251, 200 mm, G, 3/4
097U0031
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Basic Data Text Template | Temperature sensor MBT5251 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
Insertion length [in] | 7.900 in |
Insertion length [mm] | 200 mm |
Insertion type | Fixed |
Material Description | Sensor MBT 5251-0000-200-240 |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Characteristic | Value |
---|---|
Process connection material | Stainless steel |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Product Type | MBT 5251 |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 12 pc |
Sensor elem. resistance [Ohm] | 100 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | MBT 5251-0000-200-240 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.2 Kilogram |
Net weight | 0.192 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.442 Liter |
EAN/UPC | 5702428538251 |