
Temperature sensor, MBT 3310, 57 mm - 72 mm, G,1/2
097U0363
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 TI, Electrical connection: M12 x 1, Electrical connection size: 4 pin
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
China RoHS compliance | Out of scope |
Connection material | Stainless steel |
Connection standard | IEC 947-5-2 |
Connection type | G |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP65 |
In scope of WEEE | Yes |
Insertion length [in] [max] | 2.830 in |
Insertion length [in] [min] | 2.240 in |
Insertion length [mm] [max] | 72 mm |
Insertion length [mm] [min] | 57 mm |
Insertion type | Variable |
Material Description | Sensor MBT 3310-00-072-A00 |
Number of terminals [pcs] | 2 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Characteristic | Value |
---|---|
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Type | MBT 3310 |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 TI |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
SCIP dossier product name | MBT 3310/5310 |
Sensor Insert | Fixed |
Sensor elem. resistance [Ohm] | 100 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | MBT 3310-00-072-A00 |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.179 Kilogram |
Net weight | 0.175 Kilogram |
Volume | 0.113 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255095521 |
Proposition 65 | Cancer and Reproductive Harm |