
Temperature sensor, MBT 5116, 200 mm, G,3/4, ANSI/ASME B1.20.1
097U0365
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 TI, Electrical connection: Cable, Electrical connection size: 4 wire
097U0365
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 75 °C |
| Ambient temperature max. [°F] | 167 °F |
| Approval | CE |
| Cable length [in] | 197.00 in |
| Cable length [m] | 5.000 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | AISI 316 Ti |
| Connection standard | ISO 228 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Flying leads |
| Electrical connection | Cable |
| Electrical connection size | 4 wire |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Insertion length [in] | 7.900 in |
| Insertion length [mm] | 200 mm |
| Insertion type | Fixed |
| Material Description | SENSOR MBT 5116-C221-200-100-500 |
| Measuring range [°C] [max] | 600 °C |
| Measuring range [°C] [min] | -50 °C |
| Measuring range [°F] [max] | 1112 °F |
| Measuring range [°F] [min] | -58 °F |
| Number of terminals [pcs] | 3 pc |
| Output signal | Ohm |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
Characteristic | Value |
|---|---|
| Process connection material | AISI 316 Ti |
| Process connection size | 3/4 |
| Process connection standard | ANSI/ASME B1.20.1 |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 5116 |
| Protection tube diameter [in] [max] | 0.945 in |
| Protection tube diameter [in] [min] | 0.551 in |
| Protection tube diameter [mm] [max] | 24.0 mm |
| Protection tube diameter [mm] [min] | 14.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | daa062e2-e8c0-4d66-a1fa-e3b4de3cda2a |
| SCIP dossier product name | MBT 5113/5116 |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 2 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Exchangeable |
| Temperature range [°C] [max] | 600 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 1112 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 5116-C221-200-100-500 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.86 Kilogram |
| Net weight | 0.85 Kilogram |
| Volume | 1.665 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255097310 |
| Proposition 65 | Cancer and Reproductive Harm |