
Temperature sensor, MBT 5116, 150 mm, M,24x2, ISO 965
097U0051
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 TI, Electrical connection: Type B, Electrical connection size: Pg 16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5116, MBT 5116, MBT 5116, MBT 5116, MBT 5116, MBT 5116, MBT 5116, MBT 5116
097U0051
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 90 °C |
| Ambient temperature max. [°F] | 194 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | AISI 316L |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Type B |
| Electrical connection size | Pg 16 |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Extension length [in] | 1.97 in |
| Extension length [mm] | 50 mm |
| Insertion length [in] | 5.900 in |
| Insertion length [mm] | 150 mm |
| Insertion type | Fixed |
| Material Description | DELETED Sensor MBT 5116-B001-150-20-0000 |
| Number of terminals [pcs] | 3 pc |
| Output signal | Ohm |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
| Process connection material | AISI 316 L |
| Process connection size | 24x2 |
| Process connection standard | ISO 965 |
Characteristic | Value |
|---|---|
| Process connection type | M |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 5116 |
| Protection tube diameter [in] [max] | 0.945 in |
| Protection tube diameter [in] [min] | 0.551 in |
| Protection tube diameter [mm] [max] | 24.0 mm |
| Protection tube diameter [mm] [min] | 14.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | daa062e2-e8c0-4d66-a1fa-e3b4de3cda2a |
| SCIP dossier product name | MBT 5113/5116 |
| Sensor elem. resistance [Ohm] | 100 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Exchangeable |
| Temperature range [°C] [max] | 600 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 1112 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 5116-B001-150-20-0000 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.849 Kilogram |
| Net weight | 0.845 Kilogram |
| Volume | 1.694 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428571289 |
| Proposition 65 | Cancer and Reproductive Harm |