
Temperature sensor, MBT 5560, 90 mm, G,1/4
084Z4203
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 TI
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5560, MBT 5560, MBT 5560, MBT 5560, MBT 5560, MBT 5560, MBT 5560, MBT 5560
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 Ti |
Connection standard | ISO 228 |
Connection type | G |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
Extension length [in] | 1.30 in |
Extension length [mm] | 33 mm |
In scope of WEEE | No |
Insertion length [in] | 3.540 in |
Insertion length [mm] | 90 mm |
Material Description | DELETED Sensor MBT 5560-0001-090-10-120 |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Characteristic | Value |
---|---|
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Type | MBT 5560 |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 TI |
Quantity per packing format | 13 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor Insert | Fixed |
Sensor element tolerance | < ± 1% FS |
Supply voltage [V] DC [max] | 32.00 V |
Supply voltage [V] DC [min] | 10.00 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°C] [max] | 200 °C |
Transmitter setting range [°C] [min] | 0 °C |
Transmitter setting range [°F] [max] | 392 °F |
Transmitter setting range [°F] [min] | 32 °F |
Transmitter type | Integrated |
Type designation | MBT 5560-0001-090-10-120 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.176 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.658 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428973458 |
Proposition 65 | Cancer and Reproductive Harm |