
Temperature sensor, MBT 5310, 50 mm - 62 mm, G,1/2
097U0046
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 TI, Electrical connection: M12 x 1, Electrical connection size: 4 pin
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5310, MBT 5310, MBT 5310, MBT 5310, MBT 5310, MBT 5310
097U0046
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 125 °C |
| Ambient temperature max. [°F] | 257 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | Stainless steel |
| Connection standard | IEC 947-5-2 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
| Insertion length [in] [max] | 2.440 in |
| Insertion length [in] [min] | 1.970 in |
| Insertion length [mm] [max] | 62 mm |
| Insertion length [mm] [min] | 50 mm |
| Insertion type | Variable |
| Material Description | DELETED Sensor MBT 5310-00-062-A00 |
| Number of terminals [pcs] | 2 pc |
| Output signal | Ohm |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Process connection Male/Female | Male |
| Process connection material | Stainless steel |
| Process connection size | 1/2 |
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 5310 |
| Protection tube diameter [in] | 0.315 in |
| Protection tube diameter [mm] | 8.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
| SCIP dossier product name | MBT 3310/5310 |
| Sensor elem. resistance [Ohm] | 100 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Temperature range [°C] [max] | 200 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 392 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 5310-00-062-A00 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.207 Kilogram |
| Net weight | 0.203 Kilogram |
| Volume | 0.128 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428539692 |
| Proposition 65 | Cancer and Reproductive Harm |