
Temperature sensor, MBT 5310, 210 mm - 225 mm, G,3/4
084Z3154
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 5310, MBT 5310, MBT 5310, MBT 5310, MBT 5310, MBT 5310, MBT 5310, MBT 5310
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Brass |
Connection standard | ISO 228 |
Connection type | G |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
In scope of WEEE | Yes |
Insertion length [in] [max] | 8.90 in |
Insertion length [in] [min] | 8.30 in |
Insertion length [mm] [max] | 225 mm |
Insertion length [mm] [min] | 210 mm |
Insertion type | Variable |
Material Description | DELETEDSensor MBT 5310-00-225-130 |
Number of terminals [pcs] | 3 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Characteristic | Value |
---|---|
Process connection material | Brass |
Process connection size | 3/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Type | MBT 5310 |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Protection tube diameter [in] | 0.315 in |
Protection tube diameter [mm] | 8.0 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
SCIP dossier product name | MBT 3310/5310 |
Sensor Insert | Fixed |
Sensor elem. resistance [Ohm] | 100 Ohm |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type designation | MBT 5310-00-225-130 |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.312 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.435 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702423260997 |
Proposition 65 | Cancer and Reproductive Harm |