
Temperature transmitter, MBT 3560, 50 mm, G,1/4
097U0357
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 TI
097U0357
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 85 °C |
| Ambient temperature max. [°F] | 185 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | Stainless steel |
| Connection standard | ISO 228 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 9 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
| Insertion length [in] | 1.970 in |
| Insertion length [mm] | 50 mm |
| Insertion type | Fixed |
| Material Description | Sensor MBT 3560-0000-0050-10-808 |
| Measuring range [°C] [max] | 80 °C |
| Measuring range [°C] [min] | -40 °C |
| Measuring range [°F] [max] | 176 °F |
| Measuring range [°F] [min] | -40 °F |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
| Process connection material | Stainless steel |
Characteristic | Value |
|---|---|
| Process connection size | 1/4 |
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature transmitter |
| Product Type | MBT 3560 |
| Protection tube diameter [in] | 0.315 in |
| Protection tube diameter [mm] | 8.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 13 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
| SCIP dossier product name | Sensor MBT 3560 |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element tolerance | < ± 1% FS |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| Temperature range [°C] [max] | 200 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 392 °F |
| Temperature range [°F] [min] | -58 °F |
| Transmitter setting range [°C] [max] | 80 °C |
| Transmitter setting range [°C] [min] | -40 °C |
| Transmitter setting range [°F] [max] | 176 °F |
| Transmitter setting range [°F] [min] | -40 °F |
| Transmitter type | Integrated |
| Type designation | MBT 3560-0000-0050-10-808 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.159 Kilogram |
| Net weight | 0.111 Kilogram |
| Volume | 0.677 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255089261 |
| Proposition 65 | Cancer and Reproductive Harm |