
Temperature sensor, MBT 3270, 40 mm, G, 1/4
097U0337
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: M12 x 1, Electrical connection size: 4 pin
097U0337
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 150 °C |
| Ambient temperature max. [°F] | 302 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | AISI 316 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(c)-I |
| In scope of WEEE | Yes |
| Insertion length [in] | 1.570 in |
| Insertion length [mm] | 40 mm |
| Insertion type | Fixed |
| Material Description | Sensor MBT 3270-00002-040-00H00 |
| Measuring range [°C] [max] | 150 °C |
| Measuring range [°C] [min] | -50 °C |
| Measuring range [°F] [max] | 302 °F |
| Measuring range [°F] [min] | -58 °F |
| Output signal | Ohm |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
Characteristic | Value |
|---|---|
| Process connection material | AISI 316 |
| Process connection size | 1/4 |
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 3270 |
| Protection tube diameter [in] | 0.236 in |
| Protection tube diameter [mm] | 6.0 mm |
| Protection tube material | AISI 316 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
| SCIP dossier product name | MBT 3270/5270 |
| Sensor elem. resistance [Ohm] | 100 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 3270-00002-040-00H00 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.03 Kilogram |
| Volume | 0.026 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162989135 |
| Proposition 65 | Cancer and Reproductive Harm |