
Temperature sensor, MBT 3270, 28 mm, M,14x1.5
097U0168
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: BRASS, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 3270, MBT 3270, MBT 3270, MBT 3270, MBT 3270, MBT 3270, MBT 3270, MBT 3270, MBT 3270, MBT 3270
097U0168
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 125 °C |
| Ambient temperature max. [°F] | 257 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | Brass |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | AMP Junior Power Timer |
| Electrical connection size | 2 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(c)-I |
| In scope of WEEE | Yes |
| Insertion length [in] | 1.100 in |
| Insertion length [mm] | 28 mm |
| Insertion type | Fixed |
| Material Description | DELETED Sensor MBT 3270-02000-028-B0300- |
| Output signal | Ohm |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
| Process connection material | Brass |
| Process connection size | 14x1.5 |
Characteristic | Value |
|---|---|
| Process connection standard | ISO 965 |
| Process connection type | M |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 3270 |
| Protection tube diameter [in] | 0.157 in |
| Protection tube diameter [mm] | 4.0 mm |
| Protection tube material | BRASS |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
| SCIP dossier product name | MBT 3270/5270 |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class B |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 3270-02000-028-B0300-000 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.019 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424233877 |
| Proposition 65 | Cancer and Reproductive Harm |