
Temperature sensor, MBT 153, 3.5 m, NTC, 10000 Ohm
097U0086
Electrical connection: Cable, Cable type: PVC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 153, MBT 153, MBT 153, MBT 153, MBT 153, MBT 153, MBT 153, MBT 153
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Cable length [in] | 138.00 in |
Cable length [m] | 3.500 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable tempr. range [°F] [max] | 212 °F |
Cable tempr. range [°F] [min] | -40 °F |
Cable type | PVC |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
In scope of WEEE | Yes |
Insertion type | Variable |
Material Description | DELETED Sensor MBT 153-0990-0350-9 |
Output signal | Ohm |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Product Type | MBT 153 |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6.0 mm |
Protection tube material | AISI 305 |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 10000 Ohm |
Sensor element [pc] | 1 pc |
Sensor element tolerance | +/-1% |
Sensor element type | NTC |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | MBT 153-0990-0350-9 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.143 Kilogram |
Net weight | 0.126 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.562 Liter |
EAN | 5702428655248 |