
Temperature sensor, MBT 153, 1.5 m, NTC, 10000 Ohm
097U0047
Measuring range [°C]: -40 - 100, Electrical connection: Cable with wire splices, Cable type: Thermoplastic rubber
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBT 153, MBT 153, MBT 153, MBT 153, MBT 153, MBT 153, MBT 153, MBT 153
Product specifications
Characteristic | Value |
---|---|
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 59.06 in |
Cable length [m] | 1.500 m |
Cable tempr. range [°C] [max] | 105 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | Thermoplastic rubber |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable with wire splices |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(b)6(c)7(a)7(c)-I |
In scope of WEEE | Yes |
Material Description | DELETED Sensor MBT153-7556-0150 I/25 |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 212 °F |
Characteristic | Value |
---|---|
Measuring range [°F] [min] | -40 °F |
NTC Element characteristic | 10.000 Ohm/25°C |
Packing format | Industrial pack |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Temperature sensor |
Product Type | MBT 153 |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.8 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40.0 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 10000 Ohm |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 0.15K at -3 - 3°C |
Sensor element type | NTC |
Sensor Insert | Fixed |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.057 Kilogram |
Net weight | 0.049 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428539883 |