Cable temperature sensors
Products shown: 7
AKS 12
Danfoss AKS 12 Pt 1000 temperature sensor. The sensor can be used for temperature logging on monitoring in conjunction with EKC controllers in the following areas: Refrigeration; Air conditioning; Heating The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.
EKS 111
EKS 111 PTC temperature sensor. The sensor can be used for measuring air temperatures in the following areas: Refrigeration; Air conditioning; Heating PTC characteristic matches controllers types EKC 101, EKC 201, EKC 301, CC and AK. The sensor may not be used for food safety logs or regulation of superheat.
EKS 221
NTC temperature sensor for temperaturemeasurements in the following areas:• Refrigeration• Air conditioning• HeatingThe sensor characteristic matches to:• OPTYMA room controllers• MCX unit controllersThe sensor is available in two versions:• Sensor house in thermo plastic rubber andflat cable• Sensor house in steel and with round cable
MBT 153
The MBT 153 is an universal cable temperature sensor that can be used for controlling cooling water and ventilation systems within general industry applications. This temperature sensor is based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. On request the MBT 153 can also be delivered with NTC / PTC elements. The sensor is based on a stainless steel housing with a cable, which makes the sensor extremely €exible. The MBT 153 can be combined with a sensor pocket, type MBT 120, to protect the silicone cable from the media. The sensor combined with the sensor pocket is named MBT 5253. The MBT 153 has a PVC or silicone cable as standard but it can be delivered with te€on cable on request.