Pressure transmitter, MBS 8250, 0.00 bar - 100.00 bar, 0.00 psi - 1450.38 psi
064G1121
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8250-3011-C1GB04-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 8200 / MBS 8250
Product specifications
Characteristic | Value |
---|---|
- common | Pin 2 |
+ supply | Pin 1 |
Accuracy @ ref. temp. ±FS [%] | 0.50 % |
Ambient temperature range [°C] [max] | 105 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 221 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | cURus |
China RoHS compliance | Yes |
Compensated temp. range [°C] [max] | 100 °C |
Compensated temp. range [°C] [min] | -20 °C |
Compensated temp. range [°F] [max] | 212 °F |
Compensated temp. range [°F] [min] | -4 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | EN 60947-5-2 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Intrinsically safe | No |
Material Description | DELETED Sensor MBS 8250-3011-C1GB04-1 |
Medium temperature range [°C] [max] | 125 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 257 °F |
Medium temperature range [°F] [min] | -4 °F |
Non-linearity BFSL [±FS%] | 0.20 % |
Output signal | Current |
Output signal [mA] [max] | 20 mA |
Characteristic | Value |
---|---|
Output signal [mA] [min] | 4 mA |
Overload pressure max. [bar] | 600.0 bar |
Overload pressure max. [psi] | 8702 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22.0 mm |
Pressure connection size | 1/4 |
Pressure connection standard | Din 3852-E |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 100.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 1450.38 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | MBS 8250 |
Pulse-snubber | Yes |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Reference temperature [°C] | 25 °C |
Reference temperature [°F] | 77 °F |
Response time max. [ms] | 1 ms |
Specification key | MBS 8250-3011-C1GB04-1 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32.00 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9.00 V |
UK RoHS compliance | Yes |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.071 Kilogram |
Net weight | 0.064 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.097 Liter |
EAN | 5702428487641 |