Pressure transmitter, MBS 1200, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
063G2064
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 1200-2013-C1AC04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 1200 / MBS 1250
Product specifications
Characteristic | Value |
---|---|
- common | Pin 3 |
+ output | Pin 2 |
+ supply | Pin 1 |
Accuracy, typical [±FS%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 257 °F |
Ambient temperature range [°F] [min] | -40 °F |
Burst pressure [bar] | 400.0 bar |
Burst pressure [psig] | 5800 psig |
China RoHS compliance | Yes |
Compensated temp. range [°C] [max] | 125 °C |
Compensated temp. range [°C] [min] | -40 °C |
Compensated temp. range [°F] [max] | 257 °F |
Compensated temp. range [°F] [min] | -40 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. comments | Au Coated |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | EN 60947-5-2 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 063G5064 |
In scope of WEEE and contain batteries | No |
Material Description | DELETED SENSOR MBS 1200-2013-C1AC04 |
Medium temperature range [°C] [max] | 125 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 257 °F |
Characteristic | Value |
---|---|
Medium temperature range [°F] [min] | -40 °F |
Output signal | Voltage |
Output signal [V] [max] | 5.0000 V |
Output signal [V] [min] | 1.0000 V |
Overload pressure max. [bar] | 50.0 bar |
Overload pressure max. [psig] | 300 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22.0 mm |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 10.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 145.04 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | MBS 1200 |
Pulse-snubber | No |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | MBS 1200-2013-C1AC04 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
UK RoHS compliance | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.062 Kilogram |
Net weight | 0.061 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.086 Liter |
EAN | 5702428916615 |